Active and preferred
RoHS Compliant
Lead-free

2ED28073J06F

600 V half-bridge Gate Driver IC with integrated bootstrap diode (BSD)
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

2ED28073J06F
2ED28073J06F
ea.

Product details

  • Channels
    2
  • Configuration
    Half-Bridge
  • Input Vcc range
    10 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Source)
    0.02 A
  • Output Current (Sink)
    0.08 A
  • Product Name
    2ED28073J06F
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    530 ns
  • Turn On Propagation Delay
    530 ns
  • VBS UVLO (Off)
    7.7 V
  • VCC UVLO (On)
    8.9 V
  • Voltage Class
    600 V
OPN
2ED28073J06FXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
600 V half-bridge gate driver IC with integrated bootstrap diode with typical 0.02 A source and 0.08 A sink currents in DSO-8 package for driving MOSFETs including fast body diode CoolMOS PFD7 super junction MOSFETs and IGBTs. This is a high-voltage, high-speed power driver with dependent high and low side referenced output channels. Proprietary HVIC and latch immune CMOS technologies enable ruggedized monolithic construction. The logic input is compatible with standard CMOS or LSTTL output.

Features

  • Neg. VS transient immunity of 70 V
  • Lower di/dt gate driver
  • Floating channel for bootstrap op.
  • Op. voltages (VS node) < + 600 V
  • Max. bootstrap volt. + 625 V
  • Integrated bootstrap diode
  • Integrated shoot-through protection
  • Integrated short pulse
  • Independent under voltage lockout
  • Schmitt trigger inputs
  • 3.3, 5 & 15 V input logic compatib.
  • Maximum supply voltage of 25 V

Diagrams

Application_Block_half_bridge
Application_Block_half_bridge
Application_Block_half_bridge Application_Block_half_bridge Application_Block_half_bridge

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }